1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

DIAL INDICATORS (STANDARD TYPE)

DIAL INDICATORS (STANDARD TYPE)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 894.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

■ Meet DIN878
■ Jeweled bearing
■ Supplied with limit pointers and bezel clamp
■ Optional accessory: backs (page 222-223), contact points (page 219-221)

Part Number
2308-10A
2308-10FA
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipType

฿ 907.00

DIAL INDICATORS 1 Piece(s) 13 Day(s) Flat back

฿ 894.00

DIAL INDICATORS 1 Piece(s) 13 Day(s) Lug back with spare flat back

Loading...

  1. 1

Basic Information

Application Standard Type / Dial Gauge Stand Display Method Dial Rang(mm) 10mm
Resolution(mm) 0.01mm Accuracy(mm) 17µm Hysteresis 3µm
Range/Rev 1mm Dial reading 0-100