1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

DIGITAL INDICATORS (STANDARD TYPE)

DIGITAL INDICATORS

DIGITAL INDICATORS (STANDARD TYPE)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,707.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

■ Button function: on/off, inch/mm, zero, data preset, change measuring direction, absolute/incremental measurement
■ Switchable high/low frequency measurement mode, high frequency mode is suitable for high speed moving of spindle and has large power consumption, low power consumption in low frequency mode
■ Keep preset data in memory after restart
■ CR2032 battery, automatic power off (time is adjustable)
■ Data output
■ Optional accessory: data output cable (code 7315-50M page 5, 7302-40M page 13,7305-40M page 9), backs (page 222-223), contact points (page 219-221)

Part Number
2112-10
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,707.00

DIGITAL INDICATORS 1 Piece(s) 13 Day(s)

Loading...

  1. 1

Basic Information

Application Standard Type / Dial Gauge Stand Display Method Digital Rang(mm) 12.7mm/0.5"
Resolution(mm) 0.001mm/0.00005" Accuracy(mm) 20µm Hysteresis 10µm
Maximum measuringforce 1.5N Type Lug back

Please check the type/dimensions/specifications of the part 2112-10 in the DIGITAL INDICATORS (STANDARD TYPE) series.