1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

STYLI FOR DIAL TEST INDICATORS

STYLI FOR DIAL TEST INDICATORS

STYLI FOR DIAL TEST INDICATORS
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 314.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

■ Meet DIN2270 (except 2380-02, 2381-02, 2381-021)
■ Jeweled bearing
■ Carbide contact point
■ Two measuring directions
■ Anti magnetic body
■ Supplied with two clamps: diameter 04mm and 08mm
■ Optional accessory: styli (page 199)

Part Number
6284-3
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 314.00

STYLI FOR DIAL TEST INDICATORS 1 Piece(s) 13 Day(s)

Loading...

  1. 1

Basic Information

Application linear gauge / Parts Type Material of contact point : carbide Remark For dial test indicator : 2380-08,2398-08,2381-08,2399-08

Please check the type/dimensions/specifications of the part 6284-3 in the STYLI FOR DIAL TEST INDICATORS series.