1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

DIGITAL RADIUS GAGES

DIGITAL RADIUS GAGE

DIGITAL RADIUS GAGES
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 9,874.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

■ Resolution: 0.01 mm/0.001""
■ Buttons: on/off, hold, mm/inch, s (select jaws), zero
■ Measure radius of internal or external arcs
■ Display can be rotated by 320°
■ Supplied with 5 jaws for different sizes of arc
■ Data output
■ Battery CR2032, automatic power off (time is adjustable)
■ Optional accessory: data output cable (code 7315-2183, 7302-2183)

Part Number
2183
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 9,874.00

DIGITAL RADIUS GAGE 1 Piece(s) 13 Day(s)

Loading...

  1. 1

Basic Information

Application Standard Type / Dial Gauge Stand Display Method Digital Rang(mm) 0-910mm/0-35.83"
Resolution(mm) 0.01 mm/0.001" Accuracy(mm) ±0.01R Remark *R is the radius to be measured. For example, radius is 100mm, the accuracy is ±0.01x100=±1mm

Please check the type/dimensions/specifications of the part 2183 in the DIGITAL RADIUS GAGES series.