1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

DIGITAL INSIDE MICROMETERS (ECONOMIC TYPE)

DIGITAL INSIDE MICROMETERS (ECONOMIC TYPE)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,274.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

■Resolution 0.001 mm/0.00005""
■Button function: on/off, set, mm/inch, data transmit
■Data output
■Automatic power off
■Ratchet stop
■Carbide measuring faces
■Optional accessory: data output cable (code 7315-31 page 4, 7302-31 page 12), setting ring (code 6312)

Part Number
3220-30
3220-50
3220-75
3220-100
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRang
(mm)
Accuracy
(mm)
Type Remark

฿ 2,274.00

INSIDE MICROMETER 1 Piece(s) 13 Day(s) 5-30mm/0.2-1.2" ±5µm ASetting ring 5mm (included)

฿ 2,500.00

INSIDE MICROMETER 1 Piece(s) 13 Day(s) 25-50mm/1-2" ±6µm BSetting ring 25mm (included)

฿ 3,234.00

INSIDE MICROMETER 1 Piece(s) 13 Day(s) 50-75mm/2-3" ±7µm BSetting ring 50mm (optional)

฿ 3,634.00

INSIDE MICROMETER 1 Piece(s) 13 Day(s) 75-100mm/3-4"±8µm CSetting ring 75mm (optional)

Loading...

  1. 1

Basic Information

Resolution(mm) 0.001 mm/0.00005"