1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

DIGITAL OUTSIDE MICROMETERS (Part Number)

DIGITAL OUTSIDE MICROMETERS

DIGITAL OUTSIDE MICROMETERS
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,047.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

■Resolution 0.001 mm/0.00005""
■Button function: on/off, set,mm/inch, ABS/INC
■No data output
■Automatic power off
■Carbide measuring faces
■Friction thimble
■Supplied with spherical anvil
■Setting standards are included (except 0-25mm/0-1")

Part Number
3109-25A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 2,047.00

DIGITAL OUTSIDE MICROMETERS 1 Piece(s) 13 Day(s)

Loading...

  1. 1

Basic Information

Type Standard Micrometer Display Method Digital Maximum Measurement Length (Range Selection)(mm) 0~25
Calibration Certificate No Rang(mm) 0-25mm/0-1" Resolution(mm) 0.001 mm/0.00005"
Accuracy(mm) ±2µm Type Without data output Remark Individual

Please check the type/dimensions/specifications of the part 3109-25A in the DIGITAL OUTSIDE MICROMETERS series.