1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

VERNIER HEIGHT GAGES

VERNIER HEIGHT GAGE

VERNIER HEIGHT GAGES
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 6,327.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

■Graduation: 0.02mm/0.001""
■Adjustable main scale to set zero
■Carbide tipped scriber
■Made of stainless steel (except the base)
■Satin chrome plated scale
■Supplied with magnifier
■With fine adjustment
■Supplied with dust cover
■Optional accessory: dial test indicator holder (code 6293-6), clamp for protractors (code 2372-CLAMP)

Part Number
1250-300
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 6,327.00

VERNIER HEIGHT GAGE 1 Piece(s) 13 Day(s)

Loading...

  1. 1

Basic Information

Product Type Height gauge Display Method Analog Measuring Range(mm) 0-300mm/0-12"
Calibration Certificate No Rang(mm) 0-300mm/0-12" Resolution(mm) 0.02mm/0.001"
Accuracy(mm) ±0.04mm

Please check the type/dimensions/specifications of the part 1250-300 in the VERNIER HEIGHT GAGES series.