1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

MINI DIGITAL HEIGHT GAGES

MINI DIGITAL HEIGHT GAGES

MINI DIGITAL HEIGHT GAGES
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 5,080.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

■Non waterproof
■Resolution: 0.01 mm/0.0005""
■Buttons: on/off, zero, mm/inch
■Automatic power off, move the digital unit to turn on power
■Carbide tipped scriber
■With fine adjustment
■Made of stainless steel
■Battery CR2032
■Optional accessory: dial test indicator holder (code 7151-CL 1)

Part Number
1154-150
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 5,080.00

MINI DIGITAL HEIGHT GAGES 1 Piece(s) 13 Day(s)

Loading...

  1. 1

Basic Information

Product Type Height gauge Display Method Digital Measuring Range(mm) 0-150mm/0-6"
Calibration Certificate No Rang(mm) 0-150mm/0-6" Resolution(mm) 0.01 mm/0.0005"
Accuracy(mm) ±0.03mm Type With data interface

Please check the type/dimensions/specifications of the part 1154-150 in the MINI DIGITAL HEIGHT GAGES series.