1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

DIGITAL HEIGHT GAGES WITH DRIVING WHEEL

DIGITAL HEIGHT GAGES

DIGITAL HEIGHT GAGES WITH DRIVING WHEEL
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 12,174.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

■Non waterproof
■Resolution: 0.01 mm/0.0005""
■Buttons: on/off, zero, mm/inch, preset+, preset -, ABS/INC
■Automatic power off, move the digital unit to turn on power
■Carbide tipped scriber
■Made of stainless steel
■Battery CR2032
■Data output
■Supplied with dust cover
■With dial test indicator holder
■Optional accessory: Data output cable (code 7315-22 page 4, 7302-22 page 12), Clamp for protractors (code 2372-CLAMP)

Part Number
1156-300
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 12,174.00

DIGITAL HEIGHT GAGES 1 Piece(s) 13 Day(s)

Loading...

  1. 1

Basic Information

Product Type Height gauge Display Method Digital Measuring Range(mm) 0-300mm/0-12"
Calibration Certificate No Rang(mm) 0-300mm/0-12" Resolution(mm) 0.01mm/0.0005"
Accuracy(mm) ±0.03mm

Please check the type/dimensions/specifications of the part 1156-300 in the DIGITAL HEIGHT GAGES WITH DRIVING WHEEL series.