1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

DIGITAL HEIGHT GAGES

DIGITAL HEIGHT GAGE

DIGITAL HEIGHT GAGES
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 8,227.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

■Non waterproof
■Resolution: 0.01 mm/0.0005""
■Buttons: on/off, zero, mm/inch, ABS/INC, data hold, TOL, set
■ABS/INC is for absolute and incremental measurement
■TOL is for tolerance measurement
■Carbide tipped scriber
■Made of stainless steel (except the base)
■LR44 battery, data output
■Supplied with dial test indicator holder
■Supplied with dust cover (except 1150-1500/2000)
■Optional accessory: wireless transmitter (code 7315-1150 page 6), data output cable (code 7302-SPC7 page 13, keyboard format), clamp for protractors (code 2372-CLAMP, for 1150-300)

Part Number
1150-300
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 8,227.00

DIGITAL HEIGHT GAGE 1 Piece(s) 13 Day(s)

Loading...

  1. 1

Basic Information

Product Type Height gauge Display Method Digital Measuring Range(mm) 0-300mm/0-12"
Calibration Certificate No Rang(mm) 0-300mm/0-12" Resolution(mm) 0.01 mm/0.0005"
Accuracy(mm) ±0.04mm Type A

Please check the type/dimensions/specifications of the part 1150-300 in the DIGITAL HEIGHT GAGES series.