1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

VERNIER HOOK DEPTH GAGE (Part Number)

VERNIER HOOK DEPTH GAGE

VERNIER HOOK DEPTH GAGE
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 6,974.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

■Graduation 0.02mm
■Made of stainless steel
■Satin chrome plating finish on reading surface

Part Number
1243-2001
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 6,974.00

VERNIER HOOK DEPTH GAGE 1 Piece(s) 13 Day(s)

Loading...

  1. 1

Basic Information

Product Type Depth gauge Display style Analog Measuring Range(mm) 0-200mm
Calibration Certificate No Range(mm) 0-200mm Resollution(mm) 0.02mm
Accuracy(mm) ±0.04mm

Please check the type/dimensions/specifications of the part 1243-2001 in the VERNIER HOOK DEPTH GAGE series.