(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
■ Shockproof dial indicator
■ Made of stainless steel
Maximum Measurement Length (Range Selection)(mm) | 0~200 | Display Method | Dial | Type | Standard caliper |
---|---|---|---|---|---|
Rang(mm) | 0-200mm | Resolution(mm) | 0.01mm | Accuracy(mm) | ±0.03mm |
Thumb roller | With Thumb roller |
Please check the type/dimensions/specifications of the part 1311-200A in the DIAL CALIPERS series.
How can we improve?
How can we improve?