1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

DIGITAL DEPTH GAGES WITH ROUND DEPTH BAR (1148-120)

DIGITAL DEPTH GAGE

DIGITAL DEPTH GAGES WITH ROUND DEPTH BAR (1148-120)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

■Non waterproof
■Resolution: 0.01 mm/0.0005""
■Supplied with three interchangeable points (flat, spherical, disk)
■Buttons: on/off, set, mm/inch, preset(+,-)
■Automatic power off, move the digital unit to turn on power
■Battery CR2032
■Made of stainless steel
■Optional accessory: extension base(code 6141, for 1148-120, 1148-120WL,1148-200, 1148-200WL, 1148-300 and 1148-300WL)

Part Number
1148-120
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMeasuring Range
(mm)
Range
(mm)
Accuracy
(mm)
Remark

฿ 9,274.00

DIGITAL DEPTH GAGE 1 Piece(s) 13 Day(s) 0-120mm/0-4.7"0-120mm/0-4.7"±0.03mmOne-hand use, with mounting holes for extension base

Loading...

  1. 1

Basic Information

Product Type Depth gauge Display style Digital Calibration Certificate No
Resollution(mm) 0.01 mm/0.0005" Product Type WITH DATA INTERFACE

Please check the type/dimensions/specifications of the part 1148-120 in the DIGITAL DEPTH GAGES WITH ROUND DEPTH BAR series.

Products with similar specification

Part Number
1148-200
1148-300
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipMeasuring Range
(mm)
Range
(mm)
Accuracy
(mm)
Remark

฿ 9,620.00

1 Piece(s) 13 Day(s) 0-200mm/0-8"0-200mm/0-8"±0.03mmWith mounting holes for extension base

฿ 11,980.00

1 Piece(s) 13 Day(s) 0-300mm/0-12"0-300mm/0-12"±0.04mmWith mounting holes for extension base