1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

MINI DIGITAL HEIGHT GAGES

MINI DIGITAL HEIGHT GAGES
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,727.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

■Non waterproof
■Measure height difference of two surfaces (1146-20B, 1146-20BWL suitable for surfaces with barrier, such as rivet)
■Resolution: 0.01 mm/0.0005""
■Buttons: on/off, zero, mm/inch
■Automatic power off, move the digital unit to tum on power
■Battery CR2032
■Made of stainless steel

Part Number
1146-20A
1146-20B
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 3,727.00

MINI DIGITAL HEIGHT GAGE 1 Piece(s) 13 Day(s)

฿ 4,180.00

MINI DIGITAL HEIGHT GAGE 1 Piece(s) 13 Day(s)

Loading...

  1. 1

Basic Information

Product Type Depth gauge Display style Digital Measuring Range(mm) 0-±20mm/0-±0.8"
Calibration Certificate No Range(mm) 0-±20mm/0-±0.8" Resollution(mm) 0.01mm/0.0005"
Accuracy(mm) 0-±20mm Product Type WITH DATA INTERFACE