Electric Furnace FO311

Caution
Product Description
[Features]
· Can run programs with 6 patterns totaling 30 steps (or 2 patterns with 15 steps, or 3 patterns with 10 steps).
· High-accuracy temperature control is achieved with a built-in controller of superior operability, which uses a simple up/down key input for the settings.
· Settings and indication values of the temperature and time are digitally displayed.
· The timer starts automatically.
Specifications
| Item Code | 214139 |
|---|---|
| Model | FO311 |
| Operating temp. range | 100 to 1,150℃ |
| Temp. control accuracy | ±2.0℃(at 1,150℃) |
| Max. temp. reaching time | Approx. 70min. |
| Exterior material | Chrome-free electro-galvanized steel plate, Chemical proof painting |
| Internal material | Alumina fiber |
| Sensor | R-thermocouple |
| Heater | Iron-chrome wire |
| Heater | 2kW |
| Exhaust port | 20 mm I.D. (upper part) |
| Cooling Fan Type | Axial fan motor |
| Temp. controller | PID control by microprocessor |
| Temp. setting/display method | Digital setting by▲/▼ keys / Digital display |
| Overheat protection | Integrated controller |
| Overheat protection set | Digital setting |
| Operation function | Fixed temp., program (6 modes 30 seg.×1, 15 seg.×2, 10 seg.×3) |
| Additional function | Calibration off-set, Power outage compensation |
| Timer | 1min to 99hr59min and 999hr 50min digital setting, Auto start, Quick auto stop |
| Safe Device | Self diagnosis circuit (Abnormal temp. sensor, Auto overheat protection), Averheat protector, Avercurrent ELB |
| Accessories | 1 exhaust cap, 1 thermal fuse |
| Internal dimensions(W×D×H mm) | 200×250×155mm |
| External dimensions(W×D×H mm) | 446×505×567mm |
| Remarks(dimensions) | 7.5 |
| Power Source | Single Phase AC200V 11A Plug is not attached, Electric code length is 2m |
| Weight | 37kg |
Maintenance and warranty
Conditions: temperature and humidity: 23 deg.C+/-5 deg.C, 65%RH+/-20% (no load)
External dimensions do not include protrusions.