(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Part Number |
---|
PK2-1500N |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS |
---|---|---|---|---|---|---|
฿ 27,744.00 ฿ 22,195.20 |
LOAD CELL FOOT BRAKES FOR | 1 Piece(s) | 62 Day(s) | 10 |
Special use load cell for stepping
Foot brakers for cars IMADA PK2-1500N
Measuring foot brakes manipulating force by putting
the load cell on foot breaks and stepping them together
Capacity : 1500N
Accuracy : +-1.0%F.S. or less
Size : Approx.W50XD70XH27mm.
Cable Length : Approx.1.5m.
Part Number |
---|
PK2-1500N |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS |
---|---|---|---|---|---|---|
฿ 27,744.00 ฿ 22,195.20 |
LOAD CELL FOOT BRAKES FOR | 1 Piece(s) | 62 Day(s) | 10 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?