(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Jigsaw (Dewalt)

Jigsaw (Dewalt)

You can add up to 6 items to the comparison list.

Loading...

(i)Caution

  • Product pictures are for reference only !!!!
  • Please check product specification before order !!!!
  • Product warranty 3 Years
  • Thai Voltage 220 V

Specifications of DWE349-B1

  • Product Type
    Jigsaw
  • Cutting Capacity: Steel Sheet(mm)
    10
  • Cutting Capacity: Aluminum(mm)
    20
  • Cutting Capacity: Wood(mm)
    85
  • Stroke times(min-1)
    3100
  • Stroke(mm)
    20
  • Power Consumption(W)
    650
Part Number
DWE349-B1
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS

฿ 2,621.50

JIG SAW 1 Piece(s) 4 Day(s) 10

Basic Specifications

  • Product Type
    Jigsaw
  • Cutting Capacity: Steel Sheet(mm)
    10
  • Cutting Capacity: Aluminum(mm)
    20
  • Cutting Capacity: Wood(mm)
    85
  • Stroke times(min-1)
    3100
  • Stroke(mm)
    20
  • Power Consumption(W)
    650

Product Description

CORDLESS JIGSAW

Cordless Jig Saw features an efficient motor for powerful performance and extreme runtime. Precisely control blade speed up to 3,200 spm with the variable speed trigger and dial, for professional results no matter what you're cutting. The 4-position orbital action allows you to adjust for optimal cutting of a variety of materials. A bright LED light illuminates dim work surfaces and makes it easy to follow cut lines. Updated all-metal keyless blade clamp is designed for quick and easy changes of T-shank jigsaw blades. Also keyless, the shoe bevel is easy to adjust with stops at 0 degrees, 15 degrees, 30 degrees and a positive stop at 45 degrees. A removable shoe cover helps protect materials from scratches, and a built-in dust blower helps remove dust and debris from your line of sight as you cut. Battery and charger are sold separately.

Specifications of DWE349-B1

  • Product Type
    Jigsaw
  • Cutting Capacity: Steel Sheet(mm)
    10
  • Cutting Capacity: Aluminum(mm)
    20
  • Cutting Capacity: Wood(mm)
    85
  • Stroke times(min-1)
    3100
  • Stroke(mm)
    20
  • Power Consumption(W)
    650
Part Number
DWE349-B1
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS

฿ 2,621.50

JIG SAW 1 Piece(s) 4 Day(s) 10

Loading...

  • The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.

The product list can be filtered using the selections found beneath the specification item name.

  1. 1