BANDEX Nylon Cable Ties

Brand :
BANDEX

Caution

    Product Description

    [Features]
    • Material: UL approved Nylon 66, 94V-2, With good tensile strength and insulation, not easy to get aging.
    • Color: Standard color is natural, black, other special colors are available upon request.
    • Service temperature range :-10°C to 85°C.
    [Applications]
    • Use to bundle wires, cables, wrapping and get gardening neat and tidy.
    • Insert tie into the lock of head and pull out easily to bundle it.

    *This product page shows Black/White specifications only.
    For multi color specifications, please see BANDEX Nylon Multi Color Cable Ties


    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    BANDEX Nylon Cable Ties | BANDEX | MISUMI Thailand