Cold and Oil Resitant Gloves NO495

Brand :
SHOWA GLOVE

Caution

    Product Description

    Cold and Oil Resitant Gloves NO495

    The 495 cold weather gloves are crafted with a removable seamless liner that absorbs perspiration to keep hands comfortable and avoid loss of grip within the glove.Protecting down to temperatures of -20°C, they are ideal for working in extreme weather.Added rough grip ensures tactile precision when handling wet or oily components, and extended forearm protection provides optimum chemical resistance.

    Cold and Oil Resitant Gloves NO495

    • Seamless knit
    • Chemical-resistant
    • Flexible
    • Protects up to -20°C
    • Thermal insulation
    • Oil-resistant

    FEATURES

    • Forearm protection
    • Full PVC Coating
    • Insulated
    • Ergonomic
    • Rough coating
    • Removable liner

    TRADES & APPLICATIONS

    • Chemical spray and treatment
    • Washing and cleaning
    • Transporting
    • Light Chemical Handling in Horticulture, Agriculture

    MATERIAL

    • Cotton
    • Removable insulated acrylic
    • Seamless knit

    CERTIFICATES

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Cold and Oil Resitant Gloves NO495 | SHOWA GLOVE | MISUMI Thailand