Chemical Protection Gloves NO690

Caution
Product Description
Chemical Protection Gloves NO690
The 690 chemical protection glove keeps the entire hand and arm away from harmful chemicals. Extended bonded sleeves are secured with an elasticated cuff.Its soft cotton liner is breathable, controls temperature, and absorbs perspiration for extended comfort throughout the day.Flexible materials and a rough surface grip offer optimum tactility, and an impermeable surface allows maximum control in greasy and wet environments
Chemical Protection Gloves NO690
- Seamless knit
- Flexible
- Chemical-resistant
- Soft liner
- Full-arm protection
- Robust grip
- Water-resistant
- Impermeable
FEATURES
- Rough grip
- Cotton liner
- Extended Bonded Sleeve
- Elasticated border
- Full PVC Coating
TRADES & APPLICATIONS
- Chemical spray and treatment
- Handling plants and vegetables
- Light Chemical Handling in Horticulture, Agriculture
- Coating preparation
- Laboratory, pharma & analysis
- Painting & spray workshops
- Washing and cleaning
- Pool /Pond Maintenance
- Public utility
MATERIAL
- Cotton
- Seamless knit
CERTIFICATES