1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Chemical Protection Nitrile Gloves NO720 (NO720-L)

PVC GLOVES

Chemical Protection Nitrile Gloves NO720 (NO720-L)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Chemical Protection Nitrile Gloves NO720

A double-dipped nitrile coating on the SHOWA 720 chemical-resistant gloves keeps wearers safe from harmful substances.A rough finish nitrile palm coating enables good grip performance, whilst the powdered liner wicks away moisture to prevent slipping and discomfort.The durable 720 gloves also prevent oil and dust from entering, ensuring optimum tactile precision.

Chemical Protection Nitrile Gloves NO720

  • Seamless knit designed to prevent irritation.
  • Finger tip coating provides functional grip in fine work.
  • Nitrile coating provides oil resistance and abrasion performance.
  • Rough finish enables to grasp object firmly long time.
  • Original ergonomic design provides superior comfort long time.
  • Extended cuff protects wrist area.
  • Keep function after washing.
  • No latex allergy risks.

Recommend Industries

  • Automotive
  • Machinery & Equipment
  • Construction
  • Oil & Chemical
  • Marine

Material

Liner : Polyester

Coating : Nitrile

Care Instruction

  • Do not use where there are electrical, thermal or entanglement risks.
  • Store in a dry place, away from the light.
  • Discard used gloves in compliance with local regulations.
  • Permeation information does not reflect the actual duration of protection in the workplace due to other factors that may influence the performance.
Standard

Specification
SIZELENGTH (mm)LENGTH (mm)
(palm)
LENGTH (mm)
(middle finger)
8 / M30021576
9 / L30022578
10 / XL3202482
 
Part Number
NO720-L
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSize Total Length
(cm)
Around Palm
(cm)
Length of Middle Finger
(cm)

฿ 135.00

PVC GLOVES 10 Piece(s) 3 Day(s) L3022.57.8

Loading...

  1. 1

Basic Information

Product Model Nitrile Rubber The intended use Oil Resistance / Solvent Resistance Color Blue
EN388 : 2016 3132X

Please check the type/dimensions/specifications of the part NO720-L in the Chemical Protection Nitrile Gloves NO720 series.

Products with similar specification

Part Number
NO720-M
NO720-XL
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipSize Total Length
(cm)
Around Palm
(cm)
Length of Middle Finger
(cm)

฿ 135.00

1 Piece(s) 7 Day(s) M3021.57.6

฿ 135.00

1 Piece(s) 7 Day(s) XL32248.2