(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Anti-Slip Gloves NO300

Anti-Slip Gloves NO300

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 120.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
NO300-L
NO300-M
NO300-S
NO300-XL
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Size

฿ 120.00

ANTI-SLIP GLOVES 12 Piece(s) 7 Day(s) L 9

฿ 120.00

ANTI-SLIP GLOVES 12 Piece(s) 7 Day(s) M 8

฿ 120.00

ANTI-SLIP GLOVES 12 Piece(s) 7 Day(s) S 7

฿ 120.00

ANTI-SLIP GLOVES 12 Piece(s) 7 Day(s) XL 10

Basic Specifications

Product Description

Anti-Slip Gloves NO300 

Renowned for its comfort and tactical grip, this general-purpose glove is ergonomically designed to improve performance and comfort over a range of applications.Its breathable open-back design maintains a comfortable temperature, and the elasticated wrist prevents dirt from entering the glove.A rough-textured natural rubber palm coating provides maximum grip and dexterity.

Part Number
NO300-L
NO300-M
NO300-S
NO300-XL
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Size

฿ 120.00

ANTI-SLIP GLOVES 12 Piece(s) 7 Day(s) L 9

฿ 120.00

ANTI-SLIP GLOVES 12 Piece(s) 7 Day(s) M 8

฿ 120.00

ANTI-SLIP GLOVES 12 Piece(s) 7 Day(s) S 7

฿ 120.00

ANTI-SLIP GLOVES 12 Piece(s) 7 Day(s) XL 10

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Anti-Slip Gloves NO300 

  • Robust grip
  • Form-fitting
  • Breathable
  • Increased dexterity
  • Seamless knit

FEATURES

  • Palm-dipped natural rubber coating
  • Cotton polyester liner
  • Elasticated wrist cuff
  • Rough grip
  • Ergonomic

TRADES & APPLICATIONS

  • Handling plants and vegetables
  • Carpentry
  • Driving machines
  • Guttering and drain pipe
  • Maintenance
  • Masonry
  • Planting & repotting
  • Wood cutting
  • Public utility
  • Shipping/Receiving
  • Handling heavy equipment

INDUSTRIES