(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
NO377-L |
NO377-M |
NO377-S |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Size | Total Length (cm) |
Around Palm (cm) |
Length of Middle Finger (cm) |
---|---|---|---|---|---|---|---|---|---|
฿ 137.00 |
ANTI-SLIP GLOVES | 10 Piece(s) | 7 Day(s) | L | 27.5 | 22.5 | 8 | ||
฿ 137.00 |
ANTI-SLIP GLOVES | 10 Piece(s) | 7 Day(s) | M | 26.5 | 20.5 | 7.9 | ||
฿ 137.00 |
ANTI-SLIP GLOVES | 10 Piece(s) | 7 Day(s) | S | 25 | 19 | 7.7 |
Oil-Resistant Gloves NO377
The 377 offers ultra-tactile grip and superior durability while protecting the hand from splashes of oils, hydrocarbons, greases thanks to its full nitrile coating and additional nitrile foam layer on palm.Its nitrile foam coating enables you to handle the toughest jobs with ease, even in the most slippery environments.A seamless liner and elasticated cuff keep debris out of the glove whilst keeping hands warm and protected.
Part Number |
---|
NO377-L |
NO377-M |
NO377-S |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Size | Total Length (cm) |
Around Palm (cm) |
Length of Middle Finger (cm) |
---|---|---|---|---|---|---|---|---|---|
฿ 137.00 |
ANTI-SLIP GLOVES | 10 Piece(s) | 7 Day(s) | L | 27.5 | 22.5 | 8 | ||
฿ 137.00 |
ANTI-SLIP GLOVES | 10 Piece(s) | 7 Day(s) | M | 26.5 | 20.5 | 7.9 | ||
฿ 137.00 |
ANTI-SLIP GLOVES | 10 Piece(s) | 7 Day(s) | S | 25 | 19 | 7.7 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
Oil-Resistant Gloves NO377
Recommend Industries
Material
Liner : Polyester, Nylon, Other
Coating : Nitrile
Care Instruction
SIZE | LENGTH (mm) | LENGTH (mm) (palm) | LENGTH (mm) (middle finger) |
6 / S | 250 | 190 | 77 |
7 / M | 265 | 205 | 79 |
8 / L | 275 | 225 | 80 |
How can we improve?
How can we improve?