(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Anti-Slip Gloves NO370

Anti-Slip Gloves NO370

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of NO370-SBK

  • Product Model
    Anti-Slip
  • Gauge
    13
  • Size
    S
  • The intended use
    For work
  • Total Length(cm)
    20
  • Around Palm(cm)
    18.5
  • Length of Middle Finger(cm)
    7.4
  • Color
    Black
  • Wrist Color
    Grey
  • EN388 : 2016
    4121X
Part Number
NO370-SBK
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Total Length
(cm)
Around Palm
(cm)
Length of Middle Finger
(cm)

฿ 90.00

ANTI-SLIP GLOVES 10 Piece(s) 3 Day(s) S 20 18.5 7.4

Basic Specifications

  • Product Model
    Anti-Slip
  • Gauge
    13
  • The intended use
    For work
  • Color
    Black
  • Wrist Color
    Grey
  • EN388 : 2016
    4121X

Product Description

Anti-Slip Gloves NO370

Perfect for precise handling and general assembly, these durable gloves feature ultimate grip and comfort.The unique form-fitting, ergonomic design fits like a second skin, allowing for unmatched tactile precision.The 370 uses dark colors to prevent signs of wear in dirty environments, and the elasticated wrist prevents debris from entering the glove.

Specifications of NO370-SBK

  • Product Model
    Anti-Slip
  • Gauge
    13
  • Size
    S
  • The intended use
    For work
  • Total Length(cm)
    20
  • Around Palm(cm)
    18.5
  • Length of Middle Finger(cm)
    7.4
  • Color
    Black
  • Wrist Color
    Grey
  • EN388 : 2016
    4121X
Part Number
NO370-SBK
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Total Length
(cm)
Around Palm
(cm)
Length of Middle Finger
(cm)

฿ 90.00

ANTI-SLIP GLOVES 10 Piece(s) 3 Day(s) S 20 18.5 7.4

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

ANTI-SLIP GLOVES NO370

  • Seamless knit designed to prevent irritation.
  • 13 gauge liner realizes ultra light weight and elastic low lint.
  • Nitrile coating provides high level of durability and tactility.
  • Original ergonomic design provides superior comfort long time.
  • Liner of filament yarn designed elastic low lint.
  • Keep function after washing.
  • No latex allergy risks.

Recommend Industries

  • Automotive
  • Machinery & Equipment
  • Electronics
  • Construction
  • Facility maintenance
  • Agriculture & Gardening
Care Instruction
  • Protection against mechanical risks.
  • Do not use where there are chemical, electrical, thermal or entanglement risks.
  • The performance levels apply to the coated surface only.
  • Store in a dry place, away from the light.
  • Wash at 40℃ max.
  • No change in performance after 3 wash cycles.
Specification
SIZELENGTH (mm)LENGTH (mm)
(palm)
LENGTH (mm)
(middle finger)
6 / S20018574
7 / M22020077
8 / L23021579