(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Stanley Plumb Bob

Stanley Plumb Bob

You can add up to 6 items to the comparison list.

Loading...

Details

(i)Caution

  • Product pictures are for reference only !!!!
  • Please check product specification before order !!!!

Specifications of 47-973

  • Product Type
    Plumb bob
  • Applicable Plumb Bob Weight(g)
    226
  • Overall Length(mm)
    133
Part Number
47-973
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 722.24

STANLEY PLUMB BOB 1 Piece(s) 4 Day(s)

Basic Specifications

  • Product Type
    Plumb bob
  • Applicable Plumb Bob Weight(g)
    226
  • Overall Length(mm)
    133

Product Description

Brass Plumb Bob

Specifications of 47-973

  • Product Type
    Plumb bob
  • Applicable Plumb Bob Weight(g)
    226
  • Overall Length(mm)
    133
Part Number
47-973
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 722.24

STANLEY PLUMB BOB 1 Piece(s) 4 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Stanley Plumb Bob

  • Comes with extra tip
  • Polished-lacquer, solid-brass construction is durable and rust resistant
  • Replaceable, Hardened steel tip is long-lasting
  • Screw top simplifies attaching string to center of plumb
  • Through hole for easy tightening