(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
STST83400-1 |
STST83492-1 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Height (mm) | Width (mm) | Depth (mm) | Uniform Load (kg) |
---|---|---|---|---|---|---|---|---|---|
฿ 4,594.27 |
STANLEY WORKBENCH | 1 Piece(s) | 4 Day(s) | 599, 775 | 610 | 370 | 250 | ||
฿ 3,299.81 |
STANLEY WORKBENCH | 1 Piece(s) | 4 Day(s) | 739 | 850 | 593 | 320 |
Stanley Workbench
The STANLEY® 2-in-1 Workbench & Vice features a dual height design (595mm and 775mm) and 250kg load capacity for versatile adaptation as a workbench, tool stand, vice or sawhorse and also features a removable bamboo panel which converts the vice to a workbench in one easy move. It includes adjustable swivel pegs for larger or awkward shaped materials to be held firmly in place, as well as integrated V-grooves for easy sawing of pipes. The STANLEY® 2 in 1 Workbench & Vice folds flat for easy transportation and compactly stores away in any garage or workshop.
Part Number |
---|
STST83400-1 |
STST83492-1 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Height (mm) | Width (mm) | Depth (mm) | Uniform Load (kg) |
---|---|---|---|---|---|---|---|---|---|
฿ 4,594.27 |
STANLEY WORKBENCH | 1 Piece(s) | 4 Day(s) | 599, 775 | 610 | 370 | 250 | ||
฿ 3,299.81 |
STANLEY WORKBENCH | 1 Piece(s) | 4 Day(s) | 739 | 850 | 593 | 320 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
Product Code | Picture |
STST83400-1 | |
STST83492-1 |
How can we improve?
How can we improve?