(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stanley Saw

Stanley Saw

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • Product pictures are for reference only !!!!
  • Please check product specification before order !!!!
  • From :
    ฿ 287.85 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
20-004
20-006
20-007
20-026
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Blade Length
(mm)

฿ 287.85

STANLEY SAW 1 Piece(s) 4 Day(s) [Up to 199] 450

฿ 322.74

STANLEY SAW 1 Piece(s) 4 Day(s) [200 to 229] 550

฿ 335.83

STANLEY SAW 1 Piece(s) 4 Day(s) [230 to 259] 600

฿ 455.33

STANLEY SAW 1 Piece(s) 4 Day(s) [260 to 289] 660

Basic Specifications

Product Description

Stanley Saw

Saws from the brand STANLEY perfectly meet the mechanic's needs with land saws. The saw blade is made of high quality steel, durable, not deformed from use. Suitable for all types of woodworking such as sawing wood sheets, particle board, MDF wood, plywood. Comes with a handle that is easy to grip. Reduce fatigue while using

Part Number
20-004
20-006
20-007
20-026
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Blade Length
(mm)

฿ 287.85

STANLEY SAW 1 Piece(s) 4 Day(s) [Up to 199] 450

฿ 322.74

STANLEY SAW 1 Piece(s) 4 Day(s) [200 to 229] 550

฿ 335.83

STANLEY SAW 1 Piece(s) 4 Day(s) [230 to 259] 600

฿ 455.33

STANLEY SAW 1 Piece(s) 4 Day(s) [260 to 289] 660

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Stanley Saw

  • The material is made of good quality steel, durable, not deformed.
  • The handle is comfortable to hold. not easy to slip and has a modern design
  • The blade is exceptionally sharp. Make the cut surface smooth and detailed.