(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stanley Spot Laser Plumb Bob

Stanley Spot Laser Plumb Bob

You can add up to 6 items to the comparison list.

Loading...

Details

(i)Caution

  • Product pictures are for reference only !!!!
  • Please check product specification before order !!!!

Specifications of 1-77-319

  • Product Type
    Laser marking device
  • Accuracy
    ±3mm/10M
  • Power Supply
    3 x AA batteries
  • Laser Distance(m)
    15M (line)/ 30M (spot)
Part Number
1-77-319
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 22,509.91

STANLEY SPOT LASER PLUMB BOB 1 Piece(s) 4 Day(s)

Basic Specifications

Product Description

Stanley Spot Laser Plumb Bob

The Stanley FatMax SLP5 spot line laser projects 5 beams (3 horizontal, 1 vertical, 1 plumb) and 1 horizontal line >120°. It has a magnetically dampened pendulum for auto (self) levelling and magnetic pivoting base, with provision for wall fixing.

Specifications of 1-77-319

  • Product Type
    Laser marking device
  • Accuracy
    ±3mm/10M
  • Power Supply
    3 x AA batteries
  • Laser Distance(m)
    15M (line)/ 30M (spot)
Part Number
1-77-319
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 22,509.91

STANLEY SPOT LASER PLUMB BOB 1 Piece(s) 4 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Stanley Spot Laser Plumb Bob

  • 15M (line)/ 30M (spot) Working range, 50M with a detector
  • Accuracy of +/-3mm @10M
  • Magnetic base which allows for it to be mounted directly to metal track to ensure accurate projections all around
  • Locking pendulum to help prevent damage to internal components
  • Projects 5 beams: 3 horizontal, 1 vertical and 1 plumb line + 1 Horizontal back line
  • Rated to IP54 to protect against dust and water splashes
  • Special magnetic base for attachment to rails and pivoting
  • Magnetically dampened pendulum
  • Runs on 3 x AA batteries (supplied). With 8Hrs run time
  • Includes carrying softbag, glasses, target, mini-tripod, L bracket