(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
STHT1-77032 |
STHT1-77139 |
STHT1-77140 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Measuring Range (m) |
Measurement accuracy (mm) |
---|---|---|---|---|---|---|---|
฿ 999,999.00 |
STANLEY LASER DISTANCE MEASURE | 1 Piece(s) | 4 Day(s) | 20 | ±3mm/10m | ||
฿ 6,520.25 |
STANLEY LASER DISTANCE MEASURE | 1 Piece(s) | 4 Day(s) | 50 | ±1.5mm/10m | ||
฿ 9,276.64 |
STANLEY LASER DISTANCE MEASURE | 1 Piece(s) | 4 Day(s) | 100 | ±1.5mm/10m |
Stanley Laser Distance Measure TLM
Stanley Laser Distance Measure TLM, easy to use, accurate, able to calculate area and volume automatically. compact machine Portable and convenient to use IP40 waterproof and dustproof standard, backlit screen Powered by 2 AAA batteries, automatic shutdown in 90/180 seconds, can be used in both construction and interior work. both large and small area measurements
Part Number |
---|
STHT1-77032 |
STHT1-77139 |
STHT1-77140 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Measuring Range (m) |
Measurement accuracy (mm) |
---|---|---|---|---|---|---|---|
฿ 999,999.00 |
STANLEY LASER DISTANCE MEASURE | 1 Piece(s) | 4 Day(s) | 20 | ±3mm/10m | ||
฿ 6,520.25 |
STANLEY LASER DISTANCE MEASURE | 1 Piece(s) | 4 Day(s) | 50 | ±1.5mm/10m | ||
฿ 9,276.64 |
STANLEY LASER DISTANCE MEASURE | 1 Piece(s) | 4 Day(s) | 100 | ±1.5mm/10m |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
Stanley Laser Distance Measure TLM
Product Code | Picture |
STHT1-77032 | ![]() |
STHT1-77138 | ![]() |
STHT1-77139 | ![]() |
STHT1-77140 | ![]() |
How can we improve?
How can we improve?