(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stanley Rollers Brush

Stanley Rollers Brush

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • Product pictures are for reference only !!!!
  • Please check product specification before order !!!!
  • From :
    ฿ 68.04 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
29-064
29-069
29-095-8
29-401
29-494
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Roller Size
(Inch)
Type Paint brush type

฿ 142.18

STANLEY ROLLERS BRUSH 1 Piece(s) 4 Day(s) 7 Cage frame Short bristles

฿ 161.37

STANLEY ROLLERS BRUSH 1 Piece(s) 4 Day(s) 9 Cage frame Short bristles

฿ 68.04

STANLEY ROLLERS BRUSH 1 Piece(s) 4 Day(s) 4 Rod frame Short bristles

฿ 156.14

STANLEY ROLLERS BRUSH 1 Piece(s) 4 Day(s) 7 Cage frame Long bristles

฿ 136.95

STANLEY ROLLERS BRUSH 1 Piece(s) 4 Day(s) 9 Cage frame Long bristles

Product Description

Stanley Rollers Brush

Stanley Rollers Brush with paint equipment rollers Use with oil paints. and acrylic paint Can be applied on smooth and rough surfaces Made from quality synthetic fibers through a standardized production process give strength and durable to use The hair does not shed, does not leave marks and stains on the surface. good color retention performance helps paint smoothly evenly For beautiful and neat work, the handle is designed to be easy to hold. Flexibility while painting does not warp while holding for ease of use

Part Number
29-064
29-069
29-095-8
29-401
29-494
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Roller Size
(Inch)
Type Paint brush type

฿ 142.18

STANLEY ROLLERS BRUSH 1 Piece(s) 4 Day(s) 7 Cage frame Short bristles

฿ 161.37

STANLEY ROLLERS BRUSH 1 Piece(s) 4 Day(s) 9 Cage frame Short bristles

฿ 68.04

STANLEY ROLLERS BRUSH 1 Piece(s) 4 Day(s) 4 Rod frame Short bristles

฿ 156.14

STANLEY ROLLERS BRUSH 1 Piece(s) 4 Day(s) 7 Cage frame Long bristles

฿ 136.95

STANLEY ROLLERS BRUSH 1 Piece(s) 4 Day(s) 9 Cage frame Long bristles

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Stanley Rollers Brush

  • Made from good quality materials through a standardized production process
  • It is durable and long lasting.
  • Holds color and loosens color well. Rolling has a beautiful smooth texture color. saves work time
  • Can support the weight well does not warp while holding
  • The handle is made of good quality plastic, not easily broken, easy to grip.
  • Can clean and can be reused
  • Suitable for applying on smooth surfaces