(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stanley Toolbag 12"

Stanley Toolbag 12"

You can add up to 6 items to the comparison list.

Loading...

Details

(i)Caution

  • Product pictures are for reference only !!!!
  • Please check product specification before order !!!!

Specifications of 1-93-330

  • Case Size (Frontage x Depth x Height)(mm)
    300 x 250 x 130
  • Case color
    Black-Yellow
Part Number
1-93-330
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 573.96

STANLEY TOOLBAG 1 Piece(s) 31 Day(s)

Basic Specifications

Product Description

Stanley Toolbag 12"

STANLEY® soft storage bag for versatile usage

Specifications of 1-93-330

  • Case Size (Frontage x Depth x Height)(mm)
    300 x 250 x 130
  • Case color
    Black-Yellow
Part Number
1-93-330
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 573.96

STANLEY TOOLBAG 1 Piece(s) 31 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Stanley Toolbag 12"

  • Hardwearing and durable 600 X 600 denier fabric
  • Heavy duty 600 denier fabric
  • Mesh pocket for personal small belongings
  • Padded handles provide comfort, whether bare-handed or gloved, in all weather
  • Extra long hand straps provide durability during transportation of heavy loads
  • Front mesh pocket provides easy visibility to personal items, like cell phones or wallets