Stanley Modular Rolling Tool Box

Brand :
STANLEY

Caution

  • Product pictures are for reference only !!!!
  • Please check product specification before order !!!!

Product Description

Stanley Modular Rolling Tool Box

The STANLEY® Modular Rolling Tool Box is a smart 3-in-1 portable workshop solution which separates into three toolboxes in a matter of seconds. It consists of an extra-large deep bin for safe and convenient storage of power tools and hardware, a medium-sized toolbox with removable tote tray ideal for storing hand tools and a shallow toolbox for small parts and accessories. The Modular Rolling Tool Box is fit with auto-lock front stacking latches for quick one-handed operation, metal wire latches for durability, heavy duty 7-inch road tested wheels and a telescopic handle for smooth mobility.

Stanley Modular Rolling Tool Box

  • 35mm wide telescopic handle: For manoeuvrability, which can be folded down to conveniently fit into a car or van.
  • 3-in-1 portable workshop solution: The STANLEY® Modular Rolling Tool Box separates into three tool boxes in a matter of seconds.
  • Auto-lock front Stacking latches: For easy and quick connecting and releasing of each tool box with one hand.
  • Dimension: 730mm (external height with closed handle), 955mm (external height with extended handle), 375mm (external width).
  • Front metal wire latches: For durability and prolonged product life.
  • Heavy-duty 7" wheels: Provide smooth mobility, even on rough terrain.
  • Includes: Extra-large deep bin for safe and convenient storage of power tools and hardware, a medium-sized tool box with removable tray, ideal for storing hand tools and a shallow box for small parts and accessories.
  • Maximum load capacity: 45kg.
  • Maximum volume: 80 litres.
Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat