(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stanley Toolbox One Touch

Stanley Toolbox One Touch

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • Product pictures are for reference only !!!!
  • Please check product specification before order !!!!

Specifications of 1-79-218

  • Tool set and tool box only
    Tool Box
  • Case Size (Frontage x Depth x Height)(mm)
    590x270x255
  • Case color
    Black-Yellow
Part Number
1-79-218
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Case Size (Frontage x Depth x Height)
(mm)

฿ 1,689.60

STANLEY TOOLBOX 1 Piece(s) 4 Day(s) 590x270x255

Basic Specifications

Product Description

Stanley Toolbox One Touch

Stanley One Touch Tool Box is ideal for storing your everyday essential tools and features a convenient, one-touch, one-handed lock operation for quick access to tools. The tool box has two lid organiser compartments for storing small parts and accessories, as well as a removable tote tray for small tools and components. Complete with a carry handle for easy transportation and a padlock eye for security.

Specifications of 1-79-218

  • Tool set and tool box only
    Tool Box
  • Case Size (Frontage x Depth x Height)(mm)
    590x270x255
  • Case color
    Black-Yellow
Part Number
1-79-218
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Case Size (Frontage x Depth x Height)
(mm)

฿ 1,689.60

STANLEY TOOLBOX 1 Piece(s) 4 Day(s) 590x270x255

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Stanley Toolbox One Touch

  • Soft wide rubber coated handle - easy grip
  • 16” & 19” tool box with ONE HAND OPERATION latch allows easy opening when other hand is occupied
  • Extra wide soft grip handle on top for easy lifting (for 19” & 24”)
  • Innovative design. Robust structure. Large storage volume
  • Organizers on top lid for small parts
  • Removable tray allows enough space for larger tools to be stored underneath