(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stanley Toolbox Metal Latches

Stanley Toolbox Metal Latches

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • Product pictures are for reference only !!!!
  • Please check product specification before order !!!!

Specifications of 1-92-067

  • Tool set and tool box only
    Tool Box
  • Case Size (Frontage x Depth x Height)(mm)
    590×280×270
  • Case color
    Black-Yellow
Part Number
1-92-067
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Case Size (Frontage x Depth x Height)
(mm)

฿ 1,426.17

STANLEY TOOLBOX 1 Piece(s) 4 Day(s) 590×280×270

Basic Specifications

Product Description

Stanley Toolbox Metal Latches

Tool boxes from the STANLEY brand store hand tools such as nails, nuts, screws or screwdriver bits, including adhesive tape and small items. enter the entrance for orderlyness And convenient to store / use each time With a multi-purpose DIY tool box, quality plastic, strong and durable, comes with a handle, a lid and a secure lock. Whether it's an installation job Improve and repair, can easily carry the device to use

Specifications of 1-92-067

  • Tool set and tool box only
    Tool Box
  • Case Size (Frontage x Depth x Height)(mm)
    590×280×270
  • Case color
    Black-Yellow
Part Number
1-92-067
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Case Size (Frontage x Depth x Height)
(mm)

฿ 1,426.17

STANLEY TOOLBOX 1 Piece(s) 4 Day(s) 590×280×270

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Stanley Toolbox Metal Latches

  • Better grip: Soft grip handles offers better comfort
  • Durable: Metal latches, professional quality/strength
  • Includes: Each product comes with organizers
  • Storage tray: For smaller items more frequently used
  • Storage: Ideal for household tools and smaller accessories