(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Stanley Metal Tool Box

Stanley Metal Tool Box

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • Product pictures are for reference only !!!!
  • Please check product specification before order !!!!

Specifications of STST73100-8

  • Tool set and tool box only
    Tool Box
  • Toolbox Type
    Steel Tool Box
  • Case Size (Frontage x Depth x Height)(mm)
    19" 1 Drawers
  • Case color
    Black-Yellow
Part Number
STST73100-8
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Toolbox Type Case Size (Frontage x Depth x Height)
(mm)

฿ 3,339.07

STANLEY METAL TOOL BOX 1 Piece(s) 4 Day(s) Steel Tool Box 19" 1 Drawers

Basic Specifications

Product Description

Stanley Metal Tool Box

Stanley Metal Tool Box is made with high density metal to provide excellent support while carrying multiple tools and accessories.A robust all metal long lasting toolbox for organizing and carrying hand tools and power tools

Specifications of STST73100-8

  • Tool set and tool box only
    Tool Box
  • Toolbox Type
    Steel Tool Box
  • Case Size (Frontage x Depth x Height)(mm)
    19" 1 Drawers
  • Case color
    Black-Yellow
Part Number
STST73100-8
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Toolbox Type Case Size (Frontage x Depth x Height)
(mm)

฿ 3,339.07

STANLEY METAL TOOL BOX 1 Piece(s) 4 Day(s) Steel Tool Box 19" 1 Drawers

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Stanley Metal Tool Box

  • One hand operation
  • Long handle
  • Central lock mechanism
  • Ball bearing drawer slides
  • Auto-sliding drawer (patent)