(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Stanley Galvanized Metal Plastic Tool Box

Stanley Galvanized Metal Plastic Tool Box

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • Product pictures are for reference only !!!!
  • Please check product specification before order !!!!
  • From :
    ฿ 1,963.49 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
1-95-612
1-95-613
1-95-614
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Case Size (Frontage x Depth x Height)
(mm)

฿ 1,963.49

STANLEY TOOLBOX 1 Piece(s) 4 Day(s) 500L×295W×222H

฿ 2,114.39

STANLEY TOOLBOX 1 Piece(s) 4 Day(s) 584L×295W×222H

฿ 2,194.64

STANLEY TOOLBOX 1 Piece(s) 4 Day(s) 662L×295W×222H

Basic Specifications

Product Description

Stanley Galvanized Metal Plastic Tool Box

Tool boxes from the STANLEY brand store hand tools such as nails, nuts, screws or screwdriver bits, including adhesive tape and small items. enter the entrance for orderlyness And convenient to store / use each time With quality plastic DIY multi-tool box, strong and durable, comes with a handle, lid and lock securely. Whether it's an installation job Improve and repair, can easily carry the device to use

Part Number
1-95-612
1-95-613
1-95-614
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Case Size (Frontage x Depth x Height)
(mm)

฿ 1,963.49

STANLEY TOOLBOX 1 Piece(s) 4 Day(s) 500L×295W×222H

฿ 2,114.39

STANLEY TOOLBOX 1 Piece(s) 4 Day(s) 584L×295W×222H

฿ 2,194.64

STANLEY TOOLBOX 1 Piece(s) 4 Day(s) 662L×295W×222H

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Stanley Galvanized Metal Plastic Tool Box

  • Durable: embossed and long lasting logo branding.
  • Ease: easy carrying extra heavy loads.
  • Organisation: v groove with ruler to hold materials in place for cutting
  • Organization: portable tray for hand tools and small parts and large tools
  • Security: large metal rust proof latches with padlock for locking possibilities
  • Suitable: for mutiple trades and professions
  • Suitable: working with pipes and lumber.