Stanley Backpack On Wheels

Caution
- Product pictures are for reference only !!!!
- Please check product specification before order !!!!
Product Description
Stanley Backpack On Wheels
The STANLEY® Backpack on Wheels features a wide opening zip design for quick and convenient access to tools, and has a rigid waterproof base which protects the bag contents from dirt and moisture. Can be carried comfortably with the two padded shoulder straps, or pulled on wheels with the telescopic handle for heavier loads. The backpack features a removable tool organiser with a carry handle for organisation of small tools, together with multiple pockets including a padded compartment for a laptop or tablet and a front zip compartment for personal items. Long tools such as spirit levels can be carried in the helpful tool loop. Made from heavy duty 600 denier fabric for long lasting durability.
Stanley Backpack On Wheels
- Easy access: side pockets for convenient access to larger, frequently used items
- Easy access: wide opening zip design for easy accessibility
- Fabric: heavy duty 600 denier fabric - highly durable- highly durable protects from wear and tear
- Integral business card holder: with transparent window, for ease of identification
- Padded internal compartment: for electronic devices and documents
- Padded shoulder straps: offers support and comfort when carrying heavy loads
- Removable tool divider system: with carry-handle for organisation of screwdrivers, pliers and other small tools and hardware
- Transport heavy loads: due to the wheels using telescopic handle and shoulder strap for comfort.