Stanley VDE Waterpump Plier

Brand :
STANLEY TOOLS

Caution

  • Product pictures are for reference only !!!!
  • Please check product specification before order !!!!

Product Description

Stanley VDE Waterpump Plier

VDE Waterpump Plier from the brand STANLEY, basic tools for mechanic work. Used to hold the nut by being able to move the width of the pliers. Manufactured from chrome-nickel steel hardened jaws Hardened jaws for added durability Not easily damaged Can't catch the flow The handle part is covered with rubber. Soft and comfortable. and fire insulation Easy to use and easy to carry. can be used for a long time

Stanley VDE Waterpump Plier

  • Angled Cutting Jaws: Cutting Jaws At An Angle Allowing The User To Cut Close To The Surface With The Hand Clear Of Obstructions
  • Applications: Also Ideal For Wire Stripping
  • Comfort, Grip & Control: Bi-Material Handles With Secure Grip Grooving Deliver Superior Comfort, Grip And Control
  • Corrosion Resistant: Varnish Coating For Corrosion Resistance
  • Durable: Forged From Heat-Treated High Chrome Steel For Long Life And Durability
  • High-Performance: 200Mm Vde Diagonal Cutting Pliers For Professional Electricians
  • Individually Tested: Tested To 10,000V Compliant To En60900, Iec/Cei900 And Vde0683 Safety Standards
  • Industrial Grade: Ensures Safe Live Line Working To 1,000V
  • Made In France: Manufactured And Tested In France To The Highest Quality Standards And Specifications
  • Professional Standard: Complies With All Din, Aso And Ansi Standards
  • Strong: Hand-Ground Induction Hardened Blades For Outstanding Accuracy And Strength And Precision Machined Finish
Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat