Stanley VDE Combination Pliers

Brand :
STANLEY TOOLS

Caution

  • Product pictures are for reference only !!!!
  • Please check product specification before order !!!!

Product Description

Stanley VDE Combination Pliers

VDE Combination Pliers from the brand STANLEY through the standard production process. Made from quality CRV steel, strong steel texture Ready to harden to make it highly durable. There are grooves to help grip the workpiece without slipping. Can be used to cut wire and cable. The handle is covered with rubber. Helps increase grip during use

Stanley VDE Combination Pliers

  • Angled Cutting Jaws: Cutting Jaws At An Angle Allowing The User To Cut Close To The Surface With The Hand Clear Of Obstructions
  • Applications: Also Ideal For Wire Stripping
  • Comfort, Grip & Control: Bi-Material Handles With Secure Grip Grooving Deliver Superior Comfort, Grip And Control
  • Corrosion Resistant: Varnish Coating For Corrosion Resistance
  • Durable: Forged From Heat-Treated High Chrome Steel For Long Life And Durability
  • High-Performance: 200Mm Vde Diagonal Cutting Pliers For Professional Electricians
  • Individually Tested: Tested To 10,000V Compliant To En60900, Iec/Cei900 And Vde0683 Safety Standards
  • Industrial Grade: Ensures Safe Live Line Working To 1,000V
  • Made In France: Manufactured And Tested In France To The Highest Quality Standards And Specifications
  • Professional Standard: Complies With All Din, Aso And Ansi Standards
  • Strong: Hand-Ground Induction Hardened Blades For Outstanding Accuracy And Strength And Precision Machined Finish
Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat