(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stanley VDE Diagonal Nipper

Stanley VDE Diagonal Nipper

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • Product pictures are for reference only !!!!
  • Please check product specification before order !!!!
  • From :
    ฿ 706.54 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
84-003
84-004
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship size
(mm)

฿ 706.54

STANLEY VDE NIPPER 1 Piece(s) 5 Day(s) 175

฿ 811.21

STANLEY VDE NIPPER 1 Piece(s) 4 Day(s) 200

Product Description

Stanley VDE Diagonal Nipper

VDE Diagonal Nipper from the STANLEY brand are made from high quality steel, strong and durable for use. The handle is well covered with rubber. firm grip, not slippery Products through the factory standard production process Ensure safety when using more Suitable for holding various parts, can be used in a variety of applications such as mechanic work, repair work or DIY work and high performance 200mm VDE diagonal cutting pliers for professional electricians

Part Number
84-003
84-004
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship size
(mm)

฿ 706.54

STANLEY VDE NIPPER 1 Piece(s) 5 Day(s) 175

฿ 811.21

STANLEY VDE NIPPER 1 Piece(s) 4 Day(s) 200

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Stanley VDE Diagonal Nipper

  • Angled Cutting Jaws: Cutting Jaws At An Angle Allowing The User To Cut Close To The Surface With The Hand Clear Of Obstructions
  • Applications: Also Ideal For Wire Stripping
  • Comfort, Grip & Control: Bi-Material Handles With Secure Grip Grooving Deliver Superior Comfort, Grip And Control
  • Corrosion Resistant: Varnish Coating For Corrosion Resistance
  • Durable: Forged From Heat-Treated High Chrome Steel For Long Life And Durability
  • High-Performance: 200Mm Vde Diagonal Cutting Pliers For Professional Electricians
  • Individually Tested: Tested To 10,000V Compliant To En60900, Iec/Cei900 And Vde0683 Safety Standards
  • Industrial Grade: Ensures Safe Live Line Working To 1,000V
  • Made In France: Manufactured And Tested In France To The Highest Quality Standards And Specifications
  • Professional Standard: Complies With All Din, Aso And Ansi Standards
  • Strong: Hand-Ground Induction Hardened Blades For Outstanding Accuracy And Strength And Precision Machined Finish