(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stanley Cable Cutter

Stanley Cable Cutter

You can add up to 6 items to the comparison list.

Loading...

Details

(i)Caution

  • Product pictures are for reference only !!!!
  • Please check product specification before order !!!!

Specifications of 84-258

  • Length(mm)
    250
  • Max cutting dia(mm)
    9
Part Number
84-258
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 359.38

STANLEY CABLE CUTTER 1 Piece(s) 4 Day(s)

Basic Specifications

  • Length(mm)
    250
  • Max cutting dia(mm)
    9

Product Description

Stanley Cable Cutter

Cable cutters from the STANLEY brand are made from good quality metal. It is strong, durable, has high sharpness, cuts beautifully. Suitable for cutting work of electronics used to cut various cables, electric wires, soft metals such as copper and aluminum. The pliers have serrated jaws for a sharp, precise grip and cut.

Specifications of 84-258

  • Length(mm)
    250
  • Max cutting dia(mm)
    9
Part Number
84-258
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 359.38

STANLEY CABLE CUTTER 1 Piece(s) 4 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Stanley Cable Cutter

  • Made of high quality steel Strong and durable
  • Long handle for a firm grip making it more compact
  • Suitable for use with wires or cables.
  • size 10 inches