(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stanley Groove Joint Pliers

Stanley Groove Joint Pliers

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • Product pictures are for reference only !!!!
  • Please check product specification before order !!!!
  • From :
    ฿ 310.53 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
84-021
84-024
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Overall Length
(mm)

฿ 396.01

STANLEY GROOVE JOINT PLIERS 1 Piece(s) 4 Day(s) 300

฿ 310.53

STANLEY GROOVE JOINT PLIERS 1 Piece(s) 4 Day(s) 250

Product Description

Stanley Groove Joint Pliers

Groove Joint Pliers from the brand STANLEY, basic tools for mechanic work. Used to hold the nut by being able to move the width of the pliers. Manufactured from chrome-nickel steel hardened jaws Hardened jaws for added durability Not easily damaged Can't catch the flow The handle part is covered with rubber. Soft and comfortable. and fire insulation Easy to use and easy to carry. can be used for a long time

Part Number
84-021
84-024
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Overall Length
(mm)

฿ 396.01

STANLEY GROOVE JOINT PLIERS 1 Piece(s) 4 Day(s) 300

฿ 310.53

STANLEY GROOVE JOINT PLIERS 1 Piece(s) 4 Day(s) 250

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Stanley Groove Joint Pliers

  • Manufactured from chrome-nickel steel Strong and durable
  • The handle is made of a combination of materials. between plastic and rubber
  • Suitable for holding nuts, the width of the pliers can be moved.
  • Soft and comfortable for a firm grip. Provides maximum compressive strength and is fire insulated.