(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stanley Cutter Snap-off knife Air

Stanley Cutter Snap-off knife Air

You can add up to 6 items to the comparison list.

Loading...

Details

(i)Caution

  • Product pictures are for reference only !!!!
  • Please check product specification before order !!!!

Specifications of STHT10270-8

  • Product Type
    Cutter knife
  • Main body, Spare Blade
    Main Body
  • Blade width(mm)
    18
Part Number
STHT10270-8
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 412.59

STANLEY CUTTER 1 Piece(s) 4 Day(s)

Basic Specifications

Product Description

Stanley Cutter Snap-off knife Air

Cutter from the STANLEY, a helper for cutting multi-purpose workpieces. whether paper plastic in crafts or furniture installation work and equipment with cutter with blade Made from quality materials Strong and durable to use. Able to cut a variety of thin-surface materials facilitate portability And use with light weight, compact size and in-out blade slide style. Meet the needs of use as needed.

Specifications of STHT10270-8

  • Product Type
    Cutter knife
  • Main body, Spare Blade
    Main Body
  • Blade width(mm)
    18
Part Number
STHT10270-8
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 412.59

STANLEY CUTTER 1 Piece(s) 4 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Stanley Cutter Snap-off knife Air

  • Air Duo Knife Heavy Duty Knife 18 mm
  • Flexible grip wide handle automatic feed blade
  • Material: Chromium vanadium alloy steel