(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
STHT10430-0 |
STHT10479-0 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Overall Length (mm) |
---|---|---|---|---|---|---|
฿ 321.00 |
STANLEY CUTTER | 1 Piece(s) | 4 Day(s) | 170 | ||
฿ 409.10 |
STANLEY CUTTER | 1 Piece(s) | 4 Day(s) | 175 |
Stanley Cutter Retractable
Cutter from the STANLEY, a helper for cutting multi-purpose workpieces. whether paper plastic in crafts or furniture installation work and equipment with cutter with blade Made from quality materials Strong and durable to use. Able to cut a variety of thin-surface materials facilitate portability And use with light weight, compact size and in-out blade slide style. Meet the needs of use as needed.
Part Number |
---|
STHT10430-0 |
STHT10479-0 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Overall Length (mm) |
---|---|---|---|---|---|---|
฿ 321.00 |
STANLEY CUTTER | 1 Piece(s) | 4 Day(s) | 170 | ||
฿ 409.10 |
STANLEY CUTTER | 1 Piece(s) | 4 Day(s) | 175 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
Stanley Cutter Retractable
Code | STHT10430-0 | STHT10479-0 |
Picture | ![]() | ![]() |
How can we improve?
How can we improve?