(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stanley Cutter Interlock

Stanley Cutter Interlock

You can add up to 6 items to the comparison list.

Loading...

Details

(i)Caution

  • Product pictures are for reference only !!!!
  • Please check product specification before order !!!!

Specifications of 0-10-018

  • Product Type
    Cutter knife
  • Main body, Spare Blade
    Main Body
  • Overall Length(mm)
    165
  • Blade width(mm)
    18
Part Number
0-10-018
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 305.30

STANLEY CUTTER 1 Piece(s) 4 Day(s)

Basic Specifications

Product Description

Stanley Cutter Interlock

Cutter from the STANLEY, a helper for cutting multi-purpose workpieces. whether paper plastic in crafts or furniture installation work and equipment with cutter with blade Made from quality materials Strong and durable to use. Able to cut a variety of thin-surface materials facilitate portability And use with light weight, compact size and in-out blade slide style. Meet the needs of use as needed.

Specifications of 0-10-018

  • Product Type
    Cutter knife
  • Main body, Spare Blade
    Main Body
  • Overall Length(mm)
    165
  • Blade width(mm)
    18
Part Number
0-10-018
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 305.30

STANLEY CUTTER 1 Piece(s) 4 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Stanley Cutter Interlock

  • SOLVENT RESISTANT, METAL BODY: Extra durability
  • STANLEY® InterLock® 18 mm Metal Snap Off Knife for heavy duty PRO cutting
  • SUPPLIED WITH 18mm SNAP OFF BLADE: Out the pack ready.
  • WHEEL LOCK BLADE CLAMP: Heavy duty cutting
  • INTERLOCK NOSE LOCKING SYSTEM: Greater safety during cutting
  • SNAP-OFF BLADE HAS 8 EDGES: Continuously sharp cuts