(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:00 20/10/2024 to 5:00 21/10/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Stanley Cutter Fatmax

Stanley Cutter Fatmax

You can add up to 6 items to the comparison list.

Loading...

Details

(i)Caution

  • Product pictures are for reference only !!!!
  • Please check product specification before order !!!!

Specifications of 10-777

  • Product Type
    Cutter knife
  • Main body, Spare Blade
    Main Body
  • Overall Length(mm)
    165
Part Number
10-777
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 430.90

STANLEY CUTTER 1 Piece(s) 4 Day(s)

Basic Specifications

Product Description

Stanley Cutter Fatmax

Multi-purpose cutter Standard quality steel handle Designed for a more comfortable grip increase convenience The cutter blade is sharp. Suitable for multipurpose use and thin materials such as cutting carpets, leather sheets, rubber sheets, not very thick plywood. or general purpose work

Specifications of 10-777

  • Product Type
    Cutter knife
  • Main body, Spare Blade
    Main Body
  • Overall Length(mm)
    165
Part Number
10-777
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 430.90

STANLEY CUTTER 1 Piece(s) 4 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Stanley Cutter Fatmax

  • Made of high quality steel Durable, not chipped, easily damaged
  • Lightweight, easy to use and store/move.
  • Factory standard production process You can use it with confidence.