(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stanley Cutter Dynagrip

Stanley Cutter Dynagrip

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • Product pictures are for reference only !!!!
  • Please check product specification before order !!!!
  • From :
    ฿ 185.80 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
10-418
10-425
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Overall Length
(mm)
Blade width
(mm)

฿ 185.80

STANLEY CUTTER 1 Piece(s) 4 Day(s) 150 18

฿ 229.41

STANLEY CUTTER 1 Piece(s) 4 Day(s) 178 25

Basic Specifications

Product Description

Stanley Cutter Dynagrip

Cutter from the STANLEY, a helper for cutting multi-purpose workpieces. whether paper plastic in crafts or furniture installation work and equipment with cutter with blade Made from quality materials Strong and durable to use. Able to cut a variety of thin-surface materials facilitate portability And use with light weight, compact size and in-out blade slide style. Meet the needs of use as needed.

Part Number
10-418
10-425
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Overall Length
(mm)
Blade width
(mm)

฿ 185.80

STANLEY CUTTER 1 Piece(s) 4 Day(s) 150 18

฿ 229.41

STANLEY CUTTER 1 Piece(s) 4 Day(s) 178 25

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Stanley Cutter Dynagrip

  • High quality blade, high sharpness and durable to use.
  • Easy to use with slide in-slide design. and hand grip style
  • Blade can be broken to change when the blade becomes less sharp
Code10-41810-425
Picture