(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stanley Cutter Compact Utility

Stanley Cutter Compact Utility

You can add up to 6 items to the comparison list.

Loading...

Details

(i)Caution

  • Product pictures are for reference only !!!!
  • Please check product specification before order !!!!

Specifications of STHT10432-0

  • Product Type
    Cutter knife
  • Main body, Spare Blade
    Main Body
  • Overall Length(mm)
    69
Part Number
STHT10432-0
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 401.25

STANLEY CUTTER 1 Piece(s) 4 Day(s)

Basic Specifications

Product Description

Stanley Cutter Compact Utility

The STANLEY® Control-Grip™ Retractable Utility Knife features an optimized shape for applications that need a precise grip. The nose of the knife features an exposed blade step to speed up blade placement. Its compact size and belt clip were designed to offer convenient portability. With a recessed slider and two-step blade change for safety, this STANLEY knife is made for the professionals who expects reliable knives to get the job done.

Specifications of STHT10432-0

  • Product Type
    Cutter knife
  • Main body, Spare Blade
    Main Body
  • Overall Length(mm)
    69
Part Number
STHT10432-0
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 401.25

STANLEY CUTTER 1 Piece(s) 4 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Stanley Cutter Compact Utility

  • Optimized shape for applications that need a precise grip
  • Nose of the knife features an exposed blade step to speed up blade placement
  • Compact size and belt clip for convenient portability
  • Recessed slider and two-step blade change for safety