(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stanley Cutter ABS Auto load snap off

Stanley Cutter ABS Auto load snap off

You can add up to 6 items to the comparison list.

Loading...

Details

(i)Caution

  • Product pictures are for reference only !!!!
  • Please check product specification before order !!!!

Specifications of STHT10269-8

  • Product Type
    Cutter knife
  • Main body, Spare Blade
    Main Body
  • Blade width(mm)
    18
  • Blade length(mm)
    100
Part Number
STHT10269-8
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 285.23

STANLEY CUTTER 1 Piece(s) 4 Day(s)

Basic Specifications

Product Description

Stanley Cutter ABS Auto load snap off

Ergonomic design of thumb pads and neck down for comfortable grip and control,Biomaterial TPR handle with soft grip or full ABS version for durability Suits

Specifications of STHT10269-8

  • Product Type
    Cutter knife
  • Main body, Spare Blade
    Main Body
  • Blade width(mm)
    18
  • Blade length(mm)
    100
Part Number
STHT10269-8
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 285.23

STANLEY CUTTER 1 Piece(s) 4 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Stanley Cutter ABS Auto load snap off

  • Ergonomic design of thumb pads and neck down for comfortable grip and control
  • Biomaterial TPR handle with soft grip or full ABS version for durability Suits
  • Application needs from Light to heavy duty and specially designed to improve cutting performance
  • Automatic dial or slide lock for convenience and safety
  • Removable blade in knife cover
  • Spare blade storage