(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stanley Blade Scraper

Stanley Blade Scraper

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • Product pictures are for reference only !!!!
  • Please check product specification before order !!!!

Specifications of 28-510

  • Main body, Spare Blade
    Replacement Blade
  • Blade thickness(mm)
    0.23
  • Overall Length(mm)
    38
Part Number
28-510
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Main body, Spare Blade Overall Length
(mm)

฿ 146.54

STANLEY BLADE SCRAPER 1 Piece(s) 4 Day(s) Replacement Blade 38

Basic Specifications

  • Blade thickness(mm)
    0.23

Product Description

Stanley Blade Scraper

Stanley Blade Scraper used for scraping paint, glue, putty or various dirt from glass, tiles, walls or other surfaces as well. rust scraper Highly sharp and durable not bent damaged and prevents rust well Suitable for general light duty work.

Specifications of 28-510

  • Main body, Spare Blade
    Replacement Blade
  • Blade thickness(mm)
    0.23
  • Overall Length(mm)
    38
Part Number
28-510
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Main body, Spare Blade Overall Length
(mm)

฿ 146.54

STANLEY BLADE SCRAPER 1 Piece(s) 4 Day(s) Replacement Blade 38

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Stanley Blade Scraper

  • Stainless steel blade, high sharpness for scraping paint, glue, putty or various dirt.
  • Scraper that supports blades according to size
  • Comes with 5 scraping blades
  • Blade length 1-1/2 in. (38 mm)
  • Blade thickness 0.23 mm.
Code28-50028-510
Picture